This Application will be decommissioned as of January 7th 2025

ALB45394 |
Schneider-Electric
 
ALB45394 picture- web-product-data-sheet
ALB45394
Altira - shutter RJ45 - red
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Shutter
Colour tint Red
Complementary
Fixing mode Clip-in
Material ABS + PC
Height 21.4 mm
Width 18.6 mm
Environment
Environmental characteristic Petrol
Alcohol
Acetone
Window-cleaning fluid
Oil
Hydrogen peroxide (H2O2)
UV resistant
Bleach
Liquid soap
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.23 cm
Package 1 Width 0.4 cm
Package 1 Length 2 cm
Package 1 Weight 2 g
Offer Sustainability
SCIP Number C6f2fabe-d5ba-4588-bd03-c90f7def1381
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months