This Application will be decommissioned as of January 7th 2025

ALB45395 |
Schneider-Electric
 
ALB45395 picture- web-product-data-sheet
ALB45395
Altira - shutter RJ45 - yellow
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Shutter
Colour tint Yellow
Complementary
Fixing mode Clip-in
Material ABS + PC
Height 21.4 mm
Width 18.6 mm
Environment
Environmental characteristic Window-cleaning fluid
Bleach
Oil
Hydrogen peroxide (H2O2)
Acetone
Alcohol
UV resistant
Liquid soap
Petrol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.23 cm
Package 1 Width 0.4 cm
Package 1 Length 2 cm
Package 1 Weight 2 g
Offer Sustainability
SCIP Number C6f2fabe-d5ba-4588-bd03-c90f7def1381
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months