This Application will be decommissioned as of January 7th 2025

ALB45430 |
Schneider-Electric
 
ALB45430 picture- web-product-data-sheet
ALB45430
Altira - surface installation box - 1 func 45x45 - depth 20.5mm - white
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Installation box
Box colour tint White (RAL 9010)
Colour tint White (RAL 9010)
Complementary
Wiring device mounting Surface
Device mounting Surface
Number of modules 2 modules
Number of gangs 1 gang
Product destination For 1 gang fixing frame
Fixing mode By screws
Material PC + ASA
Surface treatment Untreated
Surface finish Satin
Height 80 mm
Width 80 mm
Depth 20.5 mm
Net weight 0.033 kg
Environment
Standards EN 60670-1
IK degree of protection IK04
IP degree of protection IP20
Environmental characteristic Bleach
Window-cleaning fluid
Petrol
Alcohol
Acetone
Hydrogen peroxide (H2O2)
Liquid soap
Oil
UV resistant
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 8 cm
Package 1 Length 9 cm
Package 1 Weight 38 g
Offer Sustainability
SCIP Number C6f2fabe-d5ba-4588-bd03-c90f7def1381
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months