Schneider-Electric
 
ALB45516 picture- web-product-data-sheet
ALB45516
Altira - lamp for switch - DC 12 V - 0.4W
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Lamp
Colour tint White
Complementary
[Ue] rated operational voltage 12 V DC
Fixing mode Clip-in
Bulb type LED
Product compatibility For switch
Net weight 0.002 kg
Environment
Ambient air temperature for operation 5…50 °C
Ambient air temperature for storage -15…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.3 cm
Package 1 Width 2 cm
Package 1 Length 6.5 cm
Package 1 Weight 2 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months