This Application will be decommissioned as of January 7th 2025

ALB45520 |
Schneider-Electric
 
ALB45520 picture- web-product-data-sheet
ALB45520
Altira - flat indicator lamp with 22.5 mm diffuser - without lamp
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Flat indicator lamp with 22.5 mm diffuser
Device presentation Mechanism
Wiring device additional information Without lamp
Complementary
Wiring device mounting Flush
Surface
Device mounting Surface
Flush
Product destination OptiLine 45 installation system
[Ue] rated operational voltage 250 V AC
Number of modules 2 modules
Fixing mode Clip-in
Cable cross section 1.5…2.5 mm² flexible cable
1.5…2.5 mm² rigid cable
1.5…2.5 mm² solid stranded cable
Height 45 mm
Width 45 mm
Depth 27 mm
Net weight 0.02 kg
Environment
Ambient air temperature for operation 5…50 °C
Ambient air temperature for storage -15…60 °C
Environmental characteristic Hydrogen peroxide (H2O2)
Window-cleaning fluid
Liquid soap
Bleach
Alcohol
Oil
UV resistant
Acetone
Petrol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 2.2 cm
Package 1 Length 4.5 cm
Package 1 Weight 20 g
Offer Sustainability
SCIP Number C6f2fabe-d5ba-4588-bd03-c90f7def1381
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months