This Application will be decommissioned as of January 7th 2025

ALB45525 |
Schneider-Electric
 
ALB45525 picture- web-product-data-sheet
ALB45525
Altira - diffuser - red
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Diffuser
Colour tint Red
Complementary
Material PC
Height 44.9 mm
Width 22.5 mm
Environment
Environmental characteristic UV resistant
Petrol
Oil
Bleach
Hydrogen peroxide (H2O2)
Liquid soap
Acetone
Alcohol
Window-cleaning fluid
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 1.5 cm
Package 1 Length 2 cm
Package 1 Weight 3 g
Offer Sustainability
SCIP Number C6f2fabe-d5ba-4588-bd03-c90f7def1381
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months