Schneider-Electric
 
ALB45526 picture- web-product-data-sheet
ALB45526
Altira - diffuser - green
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Diffuser
Colour tint Green
Complementary
Material PC
Height 44.9 mm
Width 22.5 mm
Environment
Environmental characteristic Window-cleaning fluid
Liquid soap
Hydrogen peroxide (H2O2)
Bleach
Acetone
Petrol
Alcohol
UV resistant
Oil
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 11 cm
Package 1 Length 11.5 cm
Package 1 Weight 7 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months