This Application will be decommissioned as of January 7th 2025

ALB45528 |
Schneider-Electric
 
ALB45528 picture- web-product-data-sheet
ALB45528
Altira - diffuser - transparent
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Diffuser
Colour tint Transparent
Complementary
Material PC
Height 44.9 mm
Width 22.5 mm
Environment
Environmental characteristic Hydrogen peroxide (H2O2)
Alcohol
Bleach
Petrol
Acetone
Window-cleaning fluid
Liquid soap
UV resistant
Oil
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 1.5 cm
Package 1 Length 2 cm
Package 1 Weight 3 g
Offer Sustainability
SCIP Number C6f2fabe-d5ba-4588-bd03-c90f7def1381
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months