Schneider-Electric
 
ALB45532 picture- web-product-data-sheet
ALB45532
Altira - lamp for flat luminous indicator - AC 230 V
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Lamp
Complementary
[Ue] rated operational voltage 230 V AC
Fixing mode Clip-in
Bulb type Neon
Product compatibility For flat luminous indicator
Net weight 0.002 kg
Environment
Ambient air temperature for operation 5…50 °C
Ambient air temperature for storage -15…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 1.1 cm
Package 1 Length 1.8 cm
Package 1 Weight 2 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months