Schneider-Electric
 
ALB45535 picture- web-product-data-sheet
ALB45535
Altira - lamp for switch - DC 24 V - 0.8W
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Lamp
Complementary
[Ue] rated operational voltage 24 V DC
Fixing mode Clip-in
Bulb type Neon
Product compatibility For switch
Net weight 0.002 kg
Environment
Ambient air temperature for operation 5…50 °C
Ambient air temperature for storage -15…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.8 cm
Package 1 Width 11 cm
Package 1 Length 0.6 cm
Package 1 Weight 0.002 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months