Schneider-Electric
 
ALB45537 picture- web-product-data-sheet
ALB45537
Altira - lamp for switch - AC 230 V - 1.5mA
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Lamp
Complementary
Current consumption 1.5 mA
[Ue] rated operational voltage 230 V AC
Fixing mode Clip-in
Bulb type Neon
Product compatibility For switch
Net weight 0.002 kg
Environment
Ambient air temperature for operation 5…50 °C
Ambient air temperature for storage -15…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.1 cm
Package 1 Width 0.6 cm
Package 1 Length 1.5 cm
Package 1 Weight 0.9 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months