This Application will be decommissioned as of January 7th 2025

ALB45552 |
Schneider-Electric
 
ALB45552 picture- web-product-data-sheet
ALB45552
Altira - protective cover - 1 insert 1 gang
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Protective cover
Cover plate colour tint Green
Complementary
Product destination OptiLine 45 installation system
Number of modules 2 modules
Number of gangs 1 gang
Fixing mode Side fixing
Height 70.9 mm
Width 70.9 mm
Depth 4 mm
Net weight 0.007 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 5.5 cm
Package 1 Length 7 cm
Package 1 Weight 7 g
Offer Sustainability
SCIP Number C6f2fabe-d5ba-4588-bd03-c90f7def1381
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months