Schneider-Electric
 
ALB45601N picture- web-product-data-sheet
ALB45601N
Altira - fixing frame with cover - CEE7 boxes - 1 gang - plastic
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Fixing frame with protection cover
Complementary
Product destination Universal CEE7 boxes
Number of gangs 1 gang
Fixing mode By screws
Material Plastic
Height 80 mm
Width 80 mm
Net weight 0.009 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.4 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 18 g
Offer Sustainability
SCIP Number 5da0569f-f82d-4d16-9650-bdffd600f67d
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations