Schneider-Electric
 
ALB45604N picture- web-product-data-sheet
ALB45604N
Altira - fixing frame with cover - Italian boxes - 2 inserts 1 gang - plastic
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Fixing frame with protection cover
Complementary
Product destination Italian 4 modules boxes
Number of gangs 1 gang
Fixing mode By screws
Material Plastic
Height 80 mm
Width 140 mm
Distance between centers 45 mm
Net weight 0.0136 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 7 cm
Package 1 Length 13 cm
Package 1 Weight 34 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes