Schneider-Electric
 
ALB45606N picture- web-product-data-sheet
ALB45606N
Altira - fixing frame with cover - Italian boxes - 3 inserts 1 gang - plastic
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Fixing frame with protection cover
Complementary
Product destination Italian 6 modules boxes
Number of gangs 1 gang
Fixing mode By screws
Material Plastic
Height 80 mm
Width 195 mm
Distance between centers 45 mm
Net weight 0.0195 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.7 cm
Package 1 Width 7 cm
Package 1 Length 18.5 cm
Package 1 Weight 51 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope