Schneider-Electric
 
ALB45612N picture- web-product-data-sheet
ALB45612N
Altira - fixing frame with cover - Italian boxes - 2x3 inserts 2 gangs - plastic
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Fixing frame with protection cover
Complementary
Product destination Italian 12 modules boxes
Number of gangs 2 gangs
Fixing mode By screws
Material Plastic
Height 175 mm
Width 195 mm
Distance between centers 45 mm
Net weight 0.039 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.7 cm
Package 1 Width 15.2 cm
Package 1 Length 17.5 cm
Package 1 Weight 119 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes