Schneider-Electric
 
ALB45621N picture- web-product-data-sheet
ALB45621N
Altira - fixing frame - CEE7 boxes - 1 gang - plastic
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Fixing frame
Complementary
Product destination Universal CEE7 boxes
Number of gangs 1 gang
Fixing mode By screws
Material Plastic
Height 70.9 mm
Width 70.9 mm
Depth 4.85 mm
Net weight 0.011 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 10 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope