Schneider-Electric
 
ALB45626N picture- web-product-data-sheet
ALB45626N
Altira - fixing frame - Italian boxes - 3 inserts 1 gang - plastic
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Fixing frame
Complementary
Product destination Italian 6 modules boxes
Number of gangs 1 gang
Fixing mode By screws
Material Plastic
Distance between centers 45 mm
Net weight 0.032 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 7 cm
Package 1 Length 18.5 cm
Package 1 Weight 32 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope