Schneider-Electric
 
ALB45710 picture- web-product-data-sheet
ALB45710
Altira - cover frame - 1 gang - marble
Schneider Electric
Characteristics
Main
Range Altira
Aesthetic cover frame name Color
Product or component type Cover frame
Cover frame colour tint Marble (RAL 1015)
Complementary
Number of modules 2 modules
Number of gangs 1 gang
Fixing mode Pressure-fixed at 4 points
Surface treatment Untreated
Surface finish Satin
Height 80 mm
Width 80 mm
Depth 13.5 mm
Net weight 0.013 kg
Environment
Environmental characteristic Hydrogen peroxide (H2O2)
Alcohol
Acetone
Bleach
Liquid soap
Oil
UV resistant
Window-cleaning fluid
Petrol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 1.3 cm
Package 1 Length 8 cm
Package 1 Weight 15 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months