Schneider-Electric
 
ALB45715 picture- web-product-data-sheet
ALB45715
Altira - cover frame - 2 gangs vertical - marble - 71 mm
Schneider Electric
Characteristics
Main
Range Altira
Aesthetic cover frame name Color
Product or component type Cover frame
Cover frame colour tint Marble (RAL 1015)
Complementary
Number of modules 4 modules
Number of gangs 2 gangs vertical
Fixing mode Pressure-fixed at 4 points
Surface treatment Untreated
Surface finish Satin
Depth 13.5 mm
Distance between centers 71 mm
Net weight 0.025 kg
Environment
Environmental characteristic Window-cleaning fluid
Bleach
Acetone
UV resistant
Oil
Alcohol
Petrol
Liquid soap
Hydrogen peroxide (H2O2)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.2 cm
Package 1 Width 8 cm
Package 1 Length 1.3 cm
Package 1 Weight 25 g
Contractual warranty
Warranty 18 months