Schneider-Electric
 
ALB45719 picture- web-product-data-sheet
ALB45719
Altira - cover frame - 3 gangs vertical - marble - 71 mm
Schneider Electric
Characteristics
Main
Range Altira
Aesthetic cover frame name Color
Product or component type Cover frame
Cover frame colour tint Marble (RAL 1015)
Complementary
Number of modules 6 modules
Number of gangs 3 gangs vertical
Fixing mode Pressure-fixed at 4 points
Surface treatment Untreated
Surface finish Satin
Depth 13.5 mm
Distance between centers 71 mm
Net weight 0.035 kg
Environment
Environmental characteristic Liquid soap
Window-cleaning fluid
Acetone
Petrol
Hydrogen peroxide (H2O2)
Bleach
Alcohol
Oil
UV resistant
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 22.5 cm
Package 1 Width 8 cm
Package 1 Length 1.3 cm
Package 1 Weight 35 g
Contractual warranty
Warranty 18 months