Schneider-Electric
 
ALB45735 picture- web-product-data-sheet
ALB45735
Altira - cover frame - 2 gangs vertical - mist grey - 71 mm
Schneider Electric
Characteristics
Main
Range Altira
Aesthetic cover frame name Color
Product or component type Cover frame
Cover frame colour tint Mist grey
Complementary
Number of modules 4 modules
Number of gangs 2 gangs vertical
Fixing mode Pressure-fixed at 4 points
Surface treatment Untreated
Surface finish Satin
Depth 13.5 mm
Distance between centers 71 mm
Net weight 0.025 kg
Environment
Environmental characteristic Acetone
Window-cleaning fluid
Petrol
Hydrogen peroxide (H2O2)
Bleach
UV resistant
Alcohol
Oil
Liquid soap
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.6 cm
Package 1 Width 8.1 cm
Package 1 Length 15.6 cm
Package 1 Weight 25 g
Contractual warranty
Warranty 18 months