Schneider-Electric
 
ALB45737 picture- web-product-data-sheet
ALB45737
Altira - cover frame - 3 gangs horizontal - mist grey - 71 mm
Schneider Electric
Characteristics
Main
Range Altira
Aesthetic cover frame name Color
Product or component type Cover frame
Cover frame colour tint Mist grey
Complementary
Number of modules 6 modules
Number of gangs 3 gangs horizontal
Fixing mode Pressure-fixed at 4 points
Surface treatment Untreated
Surface finish Satin
Depth 13.5 mm
Distance between centers 71 mm
Net weight 0.035 kg
Environment
Environmental characteristic Petrol
Bleach
Oil
UV resistant
Liquid soap
Hydrogen peroxide (H2O2)
Acetone
Window-cleaning fluid
Alcohol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 22.3 cm
Package 1 Length 1.5 cm
Package 1 Weight 35 g
Contractual warranty
Warranty 18 months