Schneider-Electric
 
ALB45738 picture- web-product-data-sheet
ALB45738
Altira - cover frame - 2x3 inserts 2 gangs horizontal - mist grey
Schneider Electric
Characteristics
Main
Range Altira
Aesthetic cover frame name Color
Product or component type Cover frame
Cover frame colour tint Mist grey
Complementary
Number of modules 12 modules
Number of gangs 2 gangs horizontal
Fixing mode Pressure-fixed at 4 points
Surface treatment Untreated
Surface finish Satin
Height 175 mm
Width 195 mm
Depth 13.5 mm
Distance between centers 45 mm
Net weight 0.079 kg
Environment
Environmental characteristic Acetone
Hydrogen peroxide (H2O2)
Liquid soap
Oil
Petrol
Bleach
UV resistant
Alcohol
Window-cleaning fluid
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 17.5 cm
Package 1 Length 19.5 cm
Package 1 Weight 85 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months