Schneider-Electric
 
ALB45739 picture- web-product-data-sheet
ALB45739
Altira - cover frame - 3 gangs vertical - mist grey - 71 mm
Schneider Electric
Characteristics
Main
Range Altira
Aesthetic cover frame name Color
Product or component type Cover frame
Cover frame colour tint Mist grey
Complementary
Number of modules 6 modules
Number of gangs 3 gangs vertical
Fixing mode Pressure-fixed at 4 points
Surface treatment Untreated
Surface finish Satin
Depth 13.5 mm
Distance between centers 71 mm
Net weight 0.035 kg
Environment
Environmental characteristic Petrol
Window-cleaning fluid
Alcohol
Hydrogen peroxide (H2O2)
Oil
Liquid soap
UV resistant
Bleach
Acetone
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 8.5 cm
Package 1 Length 22.5 cm
Package 1 Weight 40 g
Contractual warranty
Warranty 18 months