Schneider-Electric
 
ALB45740 picture- web-product-data-sheet
ALB45740
Altira - cover frame - 1 gang - slate blue
Schneider Electric
Characteristics
Main
Range Altira
Aesthetic cover frame name Color
Product or component type Cover frame
Cover frame colour tint Slate blue
Complementary
Number of modules 2 modules
Number of gangs 1 gang
Fixing mode Pressure-fixed at 4 points
Surface treatment Untreated
Surface finish Satin
Height 80 mm
Width 80 mm
Depth 13.5 mm
Net weight 0.134 kg
Environment
Environmental characteristic Window-cleaning fluid
Alcohol
UV resistant
Acetone
Liquid soap
Hydrogen peroxide (H2O2)
Bleach
Petrol
Oil
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 8.5 cm
Package 1 Length 8.5 cm
Package 1 Weight 16 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months