This Application will be decommissioned as of January 7th 2025

ALB45742 |
Schneider-Electric
 
ALB45742 picture- web-product-data-sheet
ALB45742
Altira - cover frame - 2 gangs horizontal - slate blue - 71 mm
Schneider Electric
Characteristics
Main
Range Altira
Aesthetic cover frame name Color
Product or component type Cover frame
Cover frame colour tint Slate blue
Complementary
Number of modules 4 modules
Number of gangs 2 gangs horizontal
Fixing mode Pressure-fixed at 4 points
Surface treatment Untreated
Surface finish Satin
Height 80 mm
Width 152 mm
Depth 13.5 mm
Distance between centers 71 mm
Net weight 0.027 kg
Environment
Environmental characteristic Hydrogen peroxide (H2O2)
Liquid soap
UV resistant
Oil
Window-cleaning fluid
Alcohol
Petrol
Bleach
Acetone
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 4 cm
Package 1 Length 15 cm
Package 1 Weight 27 g
Offer Sustainability
SCIP Number C6f2fabe-d5ba-4588-bd03-c90f7def1381
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months