Schneider-Electric
 
ALB45748 picture- web-product-data-sheet
ALB45748
Altira - cover frame - 2x3 inserts 2 gangs horizontal - slate blue
Schneider Electric
Characteristics
Main
Range Altira
Aesthetic cover frame name Color
Product or component type Cover frame
Cover frame colour tint Slate blue
Complementary
Number of modules 12 modules
Number of gangs 2 gangs horizontal
Fixing mode Pressure-fixed at 4 points
Surface treatment Untreated
Surface finish Satin
Height 175 mm
Width 195 mm
Depth 13.5 mm
Distance between centers 45 mm
Net weight 0.079 kg
Environment
Environmental characteristic Liquid soap
Oil
Acetone
Bleach
Hydrogen peroxide (H2O2)
Window-cleaning fluid
UV resistant
Alcohol
Petrol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17.5 cm
Package 1 Width 1.3 cm
Package 1 Length 19.5 cm
Package 1 Weight 0.079 kg
Contractual warranty
Warranty 18 months