Schneider-Electric
 
ALB46053 picture- web-product-data-sheet
ALB46053
Altira - switch - 2-pole switch - 16 A - aluminium
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Switch
Device presentation Mechanism
Cover plate colour tint Aluminium
Complementary
Wiring device mounting Flush
Surface
Device mounting Surface
Flush
Product destination Fixing frame
OptiLine 45 installation system
Switch function 2-pole switch
Rated current 16 A at 250 V AC
Actuator Rocker
Number of modules 2 modules
Fixing mode Clip-in
Connections - terminals 4 screwless terminals
Clamping connection capacity 2 x 1.5...2 x 2.5 mm² for rigid cable(s)
2 x 1.5...2 x 2.5 mm² for solid stranded cable(s)
Material PC: mechanism cover
Surface treatment Untreated
Surface finish Satin
Embedding depth 21 mm
Height 45 mm
Width 45 mm
Depth 28 mm
Environment
Standards IEC EN 60669-1
Ambient air temperature for operation -5…50 °C
Ambient air temperature for storage -15…60 °C
IK degree of protection IK04
IP degree of protection IP21D
Environmental characteristic Bleach
Alcohol
Window-cleaning fluid
Liquid soap
UV resistant
Hydrogen peroxide (H2O2)
Acetone
Petrol
Oil
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 2.8 cm
Package 1 Length 4.5 cm
Package 1 Weight 33 g
Offer Sustainability
EU RoHS Directive Under investigation
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months