This Application will be decommissioned as of January 7th 2025

ALB46060 |
Schneider-Electric
 
ALB46060 picture- web-product-data-sheet
ALB46060
Altira - pushbutton - 1-way pushbutton - 10 A - aluminium
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Push-button
Device presentation Mechanism
Switch additional information Normally open
Cover plate colour tint Aluminium
Complementary
Wiring device mounting Surface
Flush
Device mounting Flush
Surface
Product destination OptiLine 45 installation system
Fixing frame
Switch function 1-way push-button
Rated current 10 A at 250 V AC
Actuator Push-button
Number of modules 2 modules
Fixing mode Clip-in
Connections - terminals 2 screwless terminals
Clamping connection capacity 2 x 1.5...2 x 2.5 mm² for rigid cable(s)
2 x 1.5...2 x 2.5 mm² for solid stranded cable(s)
Material PC: mechanism cover
Surface treatment Untreated
Surface finish Satin
Embedding depth 21 mm
Height 45 mm
Width 45 mm
Depth 28 mm
Environment
Standards IEC EN 60669-1
Ambient air temperature for operation -5…50 °C
Ambient air temperature for storage -15…60 °C
IK degree of protection IK04
IP degree of protection IP21D
Environmental characteristic Hydrogen peroxide (H2O2)
Window-cleaning fluid
Alcohol
Petrol
Oil
UV resistant
Bleach
Liquid soap
Acetone
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 4.5 cm
Package 1 Length 4.5 cm
Package 1 Weight 30 g
Offer Sustainability
SCIP Number C6f2fabe-d5ba-4588-bd03-c90f7def1381
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months