Schneider-Electric
 
ALB46072 picture- web-product-data-sheet
ALB46072
Altira - pushbutton - 1-way pushbutton - 10 A - aluminium - indicator
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Push-button
Device presentation Mechanism
Switch additional information Normally open
Without lamp
Cover plate colour tint Aluminium
Complementary
Wiring device mounting Surface
Flush
Device mounting Flush
Surface
Product destination Fixing frame
OptiLine 45 installation system
Switch function 1-way push-button
Rated current 10 A at 250 V AC
Actuator Push-button
Number of modules 2 modules
Fixing mode Clip-in
Pilot light Indicator
Connections - terminals 2 screwless terminals
Clamping connection capacity 2 x 1.5...2 x 2.5 mm² for rigid cable(s)
2 x 1.5...2 x 2.5 mm² for solid stranded cable(s)
Material PC: mechanism cover
Surface treatment Untreated
Surface finish Satin
Embedding depth 21 mm
Height 45 mm
Width 45 mm
Depth 28 mm
Environment
Standards EN 62262
EN 60529
IEC EN 60669-1
Ambient air temperature for operation -5…50 °C
Ambient air temperature for storage -15…60 °C
IK degree of protection IK04
IP degree of protection IP21D
Environmental characteristic Alcohol
Hydrogen peroxide (H2O2)
Window-cleaning fluid
Acetone
UV resistant
Liquid soap
Petrol
Oil
Bleach
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 4 cm
Package 1 Length 4 cm
Package 1 Weight 27 g
Contractual warranty
Warranty 18 months