This Application will be decommissioned as of January 7th 2025

ALB46089 |
Schneider-Electric
 
ALB46089 picture- web-product-data-sheet
ALB46089
Altira - pushbutton switch - 1-way - 10 A - aluminium
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Push-button switch
Device presentation Mechanism
Switch application Roller blind
Switch additional information Raise/lower control of blinds or automation device by pulse-type order
Cover plate colour tint Aluminium
Complementary
Wiring device mounting Flush
Surface
Device mounting Flush
Surface
Product destination OptiLine 45 installation system
Switch function 1-way
Rated current 10 A at 250 V AC 50 Hz
Actuator Push-button
Number of modules 2 modules
Fixing mode Clip-in
Connections - terminals 3 fast connection
Clamping connection capacity 2 x 1.5...2 x 2.5 mm² for rigid cable(s)
2 x 1.5...2 x 2.5 mm² for solid stranded cable(s)
Material PC: mechanism cover
Surface treatment Untreated
Surface finish Satin
Height 45 mm
Width 45 mm
Depth 28 mm
Environment
Standards EN 62262
EN 60529
Ambient air temperature for operation 5…50 °C
Ambient air temperature for storage -15…60 °C
IK degree of protection IK08
IP degree of protection IP34
Environmental characteristic Oil
Petrol
Alcohol
Liquid soap
Hydrogen peroxide (H2O2)
UV resistant
Bleach
Window-cleaning fluid
Acetone
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 4.5 cm
Package 1 Length 4.5 cm
Package 1 Weight 35 g
Offer Sustainability
SCIP Number C6f2fabe-d5ba-4588-bd03-c90f7def1381
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months