Schneider-Electric
 
ALB46112 picture- web-product-data-sheet
ALB46112
Altira - movement detector 300 W - 1-way - aluminium
Schneider Electric
Characteristics
Main
Product or component type Movement detector 300 W
Device presentation Mechanism
Load type 230 V AC halogen lamp: 40...300 W
Convector: 40...300 W
Incandescent lamp: 40...300 W
Cover plate colour tint Aluminium
Wiring device additional information Manual override with push-buttons NC
Parallel connection : maximum 2 detectors for a load
2 wires connection
Complementary
[Ue] rated operational voltage 230 V AC 50 Hz
Product destination OptiLine 45 installation system
Switch function 1-way
Movement detection area 9 x 18 m
Presence detection area 6 x 12 m
Detection angle Full 180°
Partial 90° left or right
Selection modes A: automatic
M: manual
Number of pin in parallel 50...300 W for 2 PIR in parallel
80...300 W for 3 PIR in parallel
100...300 W for 4 PIR in parallel
140...300 W for 5 PIR in parallel
Number of modules 2 modules
Light intensity adjustment 5…1000 lux
Time delay 2 s...20 min
Clamping connection capacity 2 x 2.5 mm² for flexible cable(s)
2 x 2.5 mm² for rigid cable(s)
2 x 2.5 mm² for solid stranded cable(s)
Wiring device mounting Flush
Fixing mode Clip-in
Surface finish Satin
Mounting height 1.2…2.15 m
Height 45 mm
Width 45 mm
Depth 34 mm
Environment
IP degree of protection IP20
IK degree of protection IK04
Ambient air temperature for operation 0…35 °C
Ambient air temperature for storage -15…60 °C
Environmental characteristic Petrol
Acetone
Oil
Liquid soap
Hydrogen peroxide (H2O2)
Window-cleaning fluid
UV resistant
Alcohol
Bleach
Standards EN 60669-2-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 9.5 cm
Package 1 Length 9.5 cm
Package 1 Weight 0.134 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months