This Application will be decommissioned as of January 7th 2025

ALB46190 |
Schneider-Electric
 
ALB46190 picture- web-product-data-sheet
ALB46190
Altira - pushbutton universal dimmer - 0-350W/VA - aluminium
Schneider Electric
Characteristics
Main
Range of product Altira
Product or component type Push-button dimmer
Device presentation Mechanism
Dimmer additional information 2-wire connection
Load type Fan: 20...200 W
Low voltage halogen lamp with electronic transformer: 20...350 VA
Low voltage halogen lamp with ferromagnetic transformer: 20...350 VA
Low voltage halogen lamp with toroidal transformer: 20...350 VA
230 V AC halogen lamp: 20...350 W
Convector: 20...350 W
Incandescent lamp: 20...350 W
Cover plate colour tint Aluminium
Complementary
Wiring device mounting Flush
Product destination OptiLine 45 installation system
Dimmer application Fan
Inductive load
Convector
Resistive load
Capacitive load
Dimmer control Impulse
[Ue] rated operational voltage 230 V AC 50 Hz
Protection type Electronic fuse protection
Number of modules 2 modules
Fixing mode Clip-in
Pilot light Blue indicator
Connections - terminals 3 screw terminals
Clamping connection capacity 2 x 2.5 mm² for flexible cable(s)
2 x 2.5 mm² for rigid cable(s)
2 x 2.5 mm² for solid stranded cable(s)
Connected auxiliaries Maximum 25 auxiliary push-buttons without light indication
Maximum 5 auxiliary push-buttons with light indication
Surface treatment Untreated
Surface finish Satin
Height 45 mm
Width 45 mm
Depth 34 mm
Environment
Standards EN 62262
IEC 60669-2-1
EN 60529
Ambient air temperature for operation 0…35 °C
Ambient air temperature for storage -15…60 °C
IK degree of protection IK04
IP degree of protection IP20
Environmental characteristic Petrol
Alcohol
Window-cleaning fluid
Bleach
Oil
UV resistant
Acetone
Liquid soap
Hydrogen peroxide (H2O2)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 9.5 cm
Package 1 Length 9.5 cm
Package 1 Weight 92 g
Offer Sustainability
SCIP Number C8d833f6-398e-458e-90c4-a2d4e984a5c1
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months