Schneider-Electric
 
ALB46194 picture- web-product-data-sheet
ALB46194
Altira - rotary dimmer - 400VA for fluorescent tubes 1-10V - aluminium
Schneider Electric
Characteristics
Main
Range of product Altira
Product or component type Rotary dimmer
Device presentation Mechanism
Dimmer additional information Maximum control current 200 mA
4-wire connection
Load type Fluorescent lamp: 400 VA
Cover plate colour tint Aluminium
Complementary
Wiring device mounting Flush
Product destination OptiLine 45 installation system
Dimmer application Inductive load fluorescent lamp with 1-10 V electronic transformer
Dimmer control 270° rotary setting
ON/OFF push
[Ue] rated operational voltage 230 V AC 50 Hz
Fuse type 5 x 20 mm - 4 Ah - 230 V AC
Protection type Fuse protection
Number of modules 2 modules
Fixing mode Clip-in
Connections - terminals 4 screw terminals
Clamping connection capacity 2 x 2.5 mm² for flexible cable(s)
2 x 2.5 mm² for rigid cable(s)
2 x 2.5 mm² for solid stranded cable(s)
Surface treatment Untreated
Surface finish Satin
Height 45 mm
Width 45 mm
Depth 34 mm
Environment
Standards EN 62262
IEC 60669-2-1
EN 60529
Ambient air temperature for operation 0…35 °C
Ambient air temperature for storage -15…60 °C
IK degree of protection IK04
IP degree of protection IP20
Environmental characteristic Liquid soap
Bleach
Acetone
UV resistant
Window-cleaning fluid
Petrol
Alcohol
Oil
Hydrogen peroxide (H2O2)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 9.4 cm
Package 1 Length 9.5 cm
Package 1 Weight 85 g
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months