Schneider-Electric
 
ALB46253 picture- web-product-data-sheet
ALB46253
Altira - 2 SO - 2P+E with shutters - side earth - lamp - aluminium
Schneider Electric
Characteristics
Main
Range Altira
Product or component type Socket-outlet
Range compatibility OptiLine 45 fixing frame
OptiLine 70 with Altira adaptor fixing frame
Device presentation Mechanism
Number of power socket outlets 2 x 2P + E, German
Outlet standard description Side earth
Socket additional information Shuttered
Colour tint Aluminium
Complementary
Product destination Fixing frames
Range compatibility OptiLine 45
OptiLine 70 with Altira adaptor
Ground lug position Slanted 45° position
Rated current 16 A at 250 V AC 50/60 Hz
Number of modules 4 modules
Fixing mode Clip-in
Pilot light LED
Connections - terminals Screwless terminals
Clamping connection capacity 4 x 1.5...4 x 2.5 mm² for rigid cable(s)
4 x 1.5...4 x 2.5 mm² for solid stranded cable(s)
Material PC: mechanism cover
Surface treatment Untreated
Surface finish Satin
Standards EN 60529
EN 62262
IEC 60884-1
NF C 61-314
Height 45 mm
Width 90 mm
Depth 39 mm
Environment
Ambient air temperature for operation 5…50 °C
Ambient air temperature for storage -15…60 °C
IK degree of protection IK02
IP degree of protection IP20
Environmental characteristic Window-cleaning fluid
Bleach
UV resistant
Petrol
Alcohol
Hydrogen peroxide (H2O2)
Oil
Acetone
Liquid soap
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.8 cm
Package 1 Width 4.5 cm
Package 1 Length 9 cm
Package 1 Weight 89 g
Contractual warranty
Warranty 18 months