Schneider-Electric
 
ALB46306N picture- web-product-data-sheet
ALB46306N
Altira - data socket - 1 socket - Actassi S-one - cat.6 - UTP - aluminium
Schneider Electric
Characteristics
Main
Range Altira
Product or component type Data socket
Device presentation Mechanism with central plate
Cable shielding type UTP
Data socket type RJ45 - category 6
Cover plate colour tint Aluminium
Wiring device additional information Label-holder with label
Retractable shutter
Complementary
Range compatibility OptiLine 45
Communication port protocol PoE+ (Power over Ethernet)
Number of modules 2 modules
Product destination Duct
Floor box
Altira fixing frame
Product compatibility Actassi s-one
Socket number 1
Organization of wire Unshielded twisted pair
Connections - terminals Self-stripping terminals
Marking Colour coding
Installation direction Straight
Device mounting Flush
Fixing mode Clip-in
By clips: shield
Surface treatment Untreated
Height 45 mm
Width 45 mm
Depth 45 mm
Environment
IP degree of protection IP20
IK degree of protection IK02
Environmental characteristic Liquid soap
Bleach
Oil
Petrol
Acetone
Window-cleaning fluid
Alcohol
UV resistant
Hydrogen peroxide (H2O2)
Standards EN 60529
EN 62262
ISO/IEC 11801 Ed.2.2:2011
IEC 60603-7-4:2010
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 5 cm
Package 1 Length 8 cm
Package 1 Weight 25 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months