Schneider-Electric
 
ALB46311 picture- web-product-data-sheet
ALB46311
Altira - TV single shield - aluminium
Schneider Electric
Characteristics
Main
Range Altira
Product or component type TV single shield
Device application Media device support
Device presentation Insert with central cover plate
Cover plate colour tint Aluminium
Complementary
TV connector Male IEC 9.52 mm
Number of modules 2 modules
Number of outputs 1
Product destination OptiLine 45 installation system
Connections - terminals 1 screw terminals
Material ABS + PC
Surface finish Satin
Device mounting Surface
Flush
Fixing mode Clip-in
Height 45 mm
Width 45 mm
Depth 27 mm
Embedding depth 17.9 mm
Environment
IP degree of protection IP20
IK degree of protection IK02
Ambient air temperature for operation 5…50 °C
Ambient air temperature for storage -15…60 °C
Environmental characteristic Petrol
Liquid soap
UV resistant
Oil
Bleach
Window-cleaning fluid
Alcohol
Hydrogen peroxide (H2O2)
Acetone
Standards EN 60529
EN 62262
EN 61169-2
EN 50083
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.7 cm
Package 1 Width 4.5 cm
Package 1 Length 4.5 cm
Package 1 Weight 46 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months