Schneider-Electric
 
ALB46312 picture- web-product-data-sheet
ALB46312
Altira - SAT single shield - aluminium
Schneider Electric
Characteristics
Main
Range Altira
Product or component type SAT single shield
Device application Media device support
Device presentation Insert with central cover plate
Cover plate colour tint Aluminium
Wiring device additional information With passage of 500 mA current for distributed power supply
Complementary
SAT connector Female F type
Number of modules 2 modules
Number of outputs 1
Product destination OptiLine 45 installation system
Connections - terminals 1 screw terminals
Material ABS + PC
Surface finish Satin
Device mounting Surface
Flush
Fixing mode Clip-in
Height 45 mm
Width 45 mm
Depth 32 mm
Embedding depth 17.9 mm
Environment
IP degree of protection IP20
IK degree of protection IK02
Ambient air temperature for operation 5…50 °C
Ambient air temperature for storage -15…60 °C
Environmental characteristic Liquid soap
Window-cleaning fluid
Bleach
Acetone
Alcohol
Hydrogen peroxide (H2O2)
Petrol
Oil
UV resistant
Standards EN 62262
EN 50083
EN 61169-2
EN 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 4.5 cm
Package 1 Length 4.5 cm
Package 1 Weight 50.9 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Contractual warranty
Warranty 18 months