Schneider-Electric
 
ALB46317N picture- web-product-data-sheet
ALB46317N
Altira - data socket - 1 socket - Actassi S-one - cat.6A - FTP - aluminium
Schneider Electric
Characteristics
Main
Range Altira
Product or component type Data socket
Device presentation Mechanism
Cable shielding type FTP
Data socket type RJ45 - category 6A
Cover plate colour tint Aluminium
Wiring device additional information Retractable shutter
Label-holder with label
Complementary
Communication port protocol PoE+ (Power over Ethernet)
Number of modules 2 modules
Product destination Altira fixing frame
Product compatibility Actassi s-one
Socket number 1
Organization of wire Foiled twisted pair
Connections - terminals Self-stripping terminals
Device mounting Flush
Fixing mode Clip-in
Surface treatment Untreated
Height 45 mm
Width 45 mm
Depth 45 mm
Environment
IP degree of protection IP20
IK degree of protection IK02
Environmental characteristic Oil
Petrol
Alcohol
Bleach
UV resistant
Window-cleaning fluid
Liquid soap
Hydrogen peroxide (H2O2)
Acetone
Standards EN 60529
EN 62262
ISO/IEC 11801 Ed.2.2:2011
IEC 60603-7-51:2010
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 4.5 cm
Package 1 Length 4.5 cm
Package 1 Weight 48 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months