Schneider-Electric
 
ALB46322 picture- web-product-data-sheet
ALB46322
Altira - R-TV/SAT socket - aluminium
Schneider Electric
Characteristics
Main
Range Altira
Product or component type R-TV/SAT socket
Device application Media device support
Device presentation Insert with central cover plate
Cover plate colour tint Aluminium
Wiring device additional information With passage of 500 mA current for distributed power supply
Complementary
TV connector Male IEC 9.52 mm
Radio connector Female IEC 9.52 mm
SAT connector Female F type
Number of modules 2 modules
Number of outputs 3
Product destination OptiLine 45 installation system
Connections - terminals 1 screw terminals
Material ABS + PC
Surface finish Satin
Device mounting Surface
Flush
Fixing mode Clip-in
Height 45 mm
Width 45 mm
Depth 33 mm
Embedding depth 17.9 mm
Environment
IP degree of protection IP20
IK degree of protection IK02
Ambient air temperature for operation 5…50 °C
Ambient air temperature for storage -15…60 °C
Environmental characteristic Bleach
Liquid soap
UV resistant
Oil
Acetone
Petrol
Alcohol
Window-cleaning fluid
Hydrogen peroxide (H2O2)
Standards EN 50083
EN 60529
EN 62262
EN 61169-2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 3.3 cm
Package 1 Length 4.5 cm
Package 1 Weight 58 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months