This Application will be decommissioned as of January 7th 2025

ALB46326N |
Schneider-Electric
 
ALB46326N picture- web-product-data-sheet
ALB46326N
Altira - data socket - 2 socket - Actassi S-one - cat.6 - UTP - aluminium
Schneider Electric
Characteristics
Main
Range Altira
Product or component type Data socket
Device presentation Mechanism with cover frame
Cable shielding type UTP
Data socket type RJ45 - category 6
Cover plate colour tint Aluminium
Wiring device additional information Label-holder with label
Retractable shutter
Complementary
Range compatibility OptiLine 45
Communication port protocol PoE+ (Power over Ethernet)
Number of modules 2 modules
Product destination Altira fixing frame
Duct
Floor box
Product compatibility Actassi s-one
Socket number 2
Organization of wire Unshielded twisted pair
Connections - terminals Self-stripping terminals
Marking Colour coding
Installation direction Straight
Device mounting Flush
Fixing mode Clip-in
By clips: shield
Surface treatment Untreated
Height 45 mm
Width 45 mm
Depth 45 mm
Environment
IP degree of protection IP20
IK degree of protection IK02
Environmental characteristic Petrol
Liquid soap
Oil
Alcohol
UV resistant
Acetone
Hydrogen peroxide (H2O2)
Window-cleaning fluid
Bleach
Standards EN 60529
EN 62262
ISO/IEC 11801 Ed.2.2:2011
IEC 60603-7-4:2010
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 6 cm
Package 1 Length 8.5 cm
Package 1 Weight 34 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months