Schneider-Electric
 
ALB46345N picture- web-product-data-sheet
ALB46345N
Altira - data socket - 1 socket - Actassi S-one - cat.5 - STP - aluminium
Schneider Electric
Characteristics
Main
Range Altira
Product or component type Data socket
Device presentation Mechanism with central plate
Cable shielding type STP
Data socket type RJ45 - 4 contacts - category 5e
Cover plate colour tint Aluminium
Wiring device additional information Label-holder with label
Retractable shutter
Complementary
Range compatibility OptiLine 45
Communication port protocol PoE+ (Power over Ethernet)
Number of modules 2 modules
Product destination Altira fixing frame
Floor box
Duct
Product compatibility Actassi s-one
Socket number 1
Organization of wire Shielded twisted pair
Connections - terminals Self-stripping terminals
Marking Colour coding
Installation direction Straight
Device mounting Flush
Fixing mode Clip-in
By clips: shield
Surface treatment Untreated
Height 45 mm
Width 45 mm
Depth 45 mm
Environment
IP degree of protection IP20
IK degree of protection IK02
Environmental characteristic Petrol
Oil
Alcohol
UV resistant
Acetone
Liquid soap
Window-cleaning fluid
Hydrogen peroxide (H2O2)
Bleach
Standards EN 60529
EN 62262
ISO/IEC 11801 Ed.2.2:2011
IEC 60603-7-1:2010
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 4.5 cm
Package 1 Length 4.5 cm
Package 1 Weight 49 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months