Schneider-Electric
 
ALB46384 picture- web-product-data-sheet
ALB46384
Altira - RJ45 data connector cover - double - aluminium
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type RJ45 data connector cover
Device presentation Mechanism
Cover plate colour tint Aluminium
Colour tint Aluminium
Complementary
Product destination Fixing frames
OptiLine 45 installation system
Fixing mode Clip-in
Product compatibility Infraplus
Material ABS + PC
Surface finish Satin
Height 44.9 mm
Width 44.9 mm
Depth 9.3 mm
Net weight 0.014 kg
Environment
Ambient air temperature for operation 5…50 °C
Ambient air temperature for storage -15…60 °C
Environmental characteristic Window-cleaning fluid
Petrol
Liquid soap
Acetone
Bleach
Hydrogen peroxide (H2O2)
UV resistant
Alcohol
Oil
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.7 cm
Package 1 Width 4.5 cm
Package 1 Length 4.5 cm
Package 1 Weight 14 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months