Schneider-Electric
 
ALB46570 picture- web-product-data-sheet
ALB46570
Altira - blind cover plate - 2 modules - 45 mm - alu
Schneider Electric
Characteristics
Main
Range Altira
Product or component type Blind cover plate
Range compatibility OptiLine 45
Device presentation Mechanism
Cover plate colour tint Aluminium
Complementary
Product destination OptiLine 45 installation system
Number of modules 2 modules
Fixing mode Clip-in
Material ABS + PC
Surface treatment Untreated
Surface finish Satin
Height 45 mm
Width 45 mm
Depth 10.5 mm
Environment
Ambient air temperature for operation -5…50 °C
Ambient air temperature for storage -15…60 °C
Environmental characteristic Liquid soap
Bleach
Hydrogen peroxide (H2O2)
Window-cleaning fluid
UV resistant
Acetone
Oil
Petrol
Alcohol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.6 cm
Package 1 Width 4.5 cm
Package 1 Length 4.5 cm
Package 1 Weight 9 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months