Schneider-Electric
 
ALB46571 picture- web-product-data-sheet
ALB46571
Altira - blind cover plate - 1 module - 22.5 mm - alu
Schneider Electric
Characteristics
Main
Range Altira
Product or component type Blind cover plate
Range compatibility OptiLine 45
Device presentation Mechanism
Cover plate colour tint Aluminium
Complementary
Product destination OptiLine 45 installation system
Number of modules 1 module
Fixing mode Clip-in
Material ABS + PC
Surface treatment Untreated
Surface finish Satin
Height 45 mm
Width 22.5 mm
Depth 10.1 mm
Environment
Ambient air temperature for operation -5…50 °C
Ambient air temperature for storage -15…60 °C
Environmental characteristic Liquid soap
Oil
UV resistant
Bleach
Alcohol
Acetone
Petrol
Window-cleaning fluid
Hydrogen peroxide (H2O2)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 2.5 cm
Package 1 Length 3.5 cm
Package 1 Weight 5 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months