Schneider-Electric
 
ALB46596 picture- web-product-data-sheet
ALB46596
Altira - cable outlet - aluminium - 6...12 mm
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Cable outlet
Device presentation Mechanism
Cover plate colour tint Aluminium
Complementary
Wiring device mounting Surface
Flush
Device mounting Surface
Flush
Product destination OptiLine 45 installation system
Rated current 20 A
Number of modules 2 modules
Fixing mode Clip-in
Connections - terminals Clamp terminal
Number of cables 1 x 6…12 mm for flexible cable(s)
1 x 6…12 mm for solid stranded cable(s)
Material ABS + PC
Surface finish Matt
Height 45 mm
Width 45 mm
Environment
Standards EN 60529
EN 62262
Product certifications GOST
CE
Ambient air temperature for operation 5…50 °C
Ambient air temperature for storage -15…60 °C
IK degree of protection IK02
IP degree of protection IP33
Environmental characteristic Petrol
Acetone
Liquid soap
UV resistant
Oil
Bleach
Alcohol
Window-cleaning fluid
Hydrogen peroxide (H2O2)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 4.5 cm
Package 1 Length 4.5 cm
Package 1 Weight 14 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months