Schneider-Electric
 
ALB46650 picture- web-product-data-sheet
ALB46650
Altira - cover frame - 1 gang - aluminium
Schneider Electric
Characteristics
Main
Range Altira
Aesthetic cover frame name White
Product or component type Cover frame
Cover frame colour tint Aluminium
Complementary
Number of modules 2 modules
Number of gangs 1 gang
Fixing mode Pressure-fixed at 4 points
Surface treatment Untreated
Surface finish Satin
Height 85 mm
Width 80 mm
Depth 13.5 mm
Environment
Environmental characteristic Bleach
Acetone
UV resistant
Oil
Hydrogen peroxide (H2O2)
Window-cleaning fluid
Alcohol
Liquid soap
Petrol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 1.3 cm
Package 1 Length 8 cm
Package 1 Weight 14 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months