Schneider-Electric
 
ALB46652 picture- web-product-data-sheet
ALB46652
Altira - cover frame - 2 gangs horizontal - aluminium - 71 mm
Schneider Electric
Characteristics
Main
Range Altira
Aesthetic cover frame name White
Product or component type Cover frame
Cover frame colour tint Aluminium
Complementary
Number of modules 4 modules
Number of gangs 2 gangs horizontal
Fixing mode Pressure-fixed at 4 points
Surface treatment Untreated
Surface finish Satin
Height 136 mm
Width 80 mm
Depth 13.5 mm
Distance between centers 71 mm
Environment
Environmental characteristic Oil
UV resistant
Bleach
Acetone
Liquid soap
Alcohol
Hydrogen peroxide (H2O2)
Window-cleaning fluid
Petrol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 8 cm
Package 1 Length 15.2 cm
Package 1 Weight 25 g
Contractual warranty
Warranty 18 months