Schneider-Electric
 
ALB46654 picture- web-product-data-sheet
ALB46654
Altira - cover frame - 2 inserts 1 gang horizontal - aluminium
Schneider Electric
Characteristics
Main
Range Altira
Aesthetic cover frame name White
Product or component type Cover frame
Cover frame colour tint Aluminium
Complementary
Number of modules 4 modules
Number of gangs 1 gang horizontal
Fixing mode Pressure-fixed at 4 points
Surface treatment Untreated
Surface finish Satin
Height 116 mm
Width 80 mm
Depth 13.7 mm
Distance between centers 45 mm
Environment
Environmental characteristic UV resistant
Acetone
Liquid soap
Hydrogen peroxide (H2O2)
Window-cleaning fluid
Alcohol
Bleach
Oil
Petrol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 8 cm
Package 1 Length 14 cm
Package 1 Weight 22 g
Contractual warranty
Warranty 18 months